??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
4-15/16 Inch
Part No.
070395
Description
P4B-S2-415RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
6-29/32 Inch
B
18-5/8 Inch
C
5-3/8 Inch
Dmin
15 Inch
Dmax
16 Inch
E
2-3/4 Inch
Bolt Diameter
7/8 Inch
G
1-1/2 Inch
H
3 Inch
J
11-1/8 Inch
L
7-29/64 Inch
M
5-1/2 Inch
R
3-17/64 Inch
S
3-41/64 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
5-27/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.